
Unit View
Dimensions / Applications
- Length (in)3.70
- Weight (lb)0.0132
- Product ApplicationCLAMPING
Technical Details
- Supplied?No
Product Information
- Accessory TypeClamping Arm Adapters
- BrandDESTACO
- Product TypeClamp Arm Adapter
- Spindle Included?No
Related Products
Clamp Accessories
L-217-3-01 - Clamp Arm Adapter for 202, 217,2002,2017 Clamps
Swing Clamp Accessories
821556 - Clamping Arm Adapter for 8315/8316/8215/8216
Swing Clamp Accessories
8MA-087-1 - Clamping Arm Adapter for 89R40/89B40/89E40
Swing Clamp Accessories
8MA-089-1 - Clamping Arm Adapter for 89R63/89B63/89E63