Destaco Logo

LIGHTWEIGHT, SINGLE END EXTENSIONS WITH OXIDE FINISH

ES-19M-10E-200-A - LWT Single End Extension, 19mm Adapter To 1 inch Tube, 200mm Length

Unit View

Dimensions / Applications

Technical Details

  • Apple Core (in)0.75
  • Apple Core Size19
  • Supplied?No

Product Information

  • BrandDESTACO
  • MaterialHigh Strength Aluminum
  • Product TypeLWT Single End Extension
  • Spindle Included?No