Need Help?
Find a Distributor
English
Stabilus Group
Products
Markets
Applications
Services
Resources
Company
Contact
Virtual Tech Support
English
Search...
ALUMINUM TUBING FOR LIGHTWEIGHT TOOLING
DESTACO - Workholding Equipment & Automation Tooling Solutions
Robotic Tooling
Accelerate Lightweight Tooling
Lightweight Tooling-Tubing
Visit Product Series:
Lightweight Tooling-Tubing
Request Quote
Technical Details
CAD / Download
Resources
FAQs
Articles
Technical Details
Unit View
Imperial
Metric
Dimensions / Applications
Length (in)
18.7
Technical Details
Diameter (in)
1.5
Supplied?
No
Product Information
Brand
DESTACO
Product Type
LWT Tubing
Spindle Included?
No
CAD / Download
Resources
FAQs
Articles
Related Products
Tubing
LWT-15E-475 - Al Tube, 1 1/2 inch Dia X 475mm Long
Add to quote
Explore
Tubing
LWT-15E-1250 - Al Tube, 1-1/2 inch Dia X 1250mm Long
Add to quote
Explore
Tubing
LWT-15E-900 - Al Tube, 1 1/2 inch Dia X 900mm Long
Add to quote
Explore
Tubing
LWT-15E-200 - Al Tube, 1 1/2 inch Dia X 200mm Long
Add to quote
Explore
Tubing
LWT-15E-100 - AL TUBE, 1 1/2 inch DIA x 100mm Long
Add to quote
Explore
Tubing
LWT-15E-500 - Al Tube, 1 1/2 inch Dia X 500mm Long
Add to quote
Explore
Tubing
LWT-15E-550 - Al Tube, 1 1/2 inch Dia X 550mm Long
Add to quote
Explore
Tubing
LWT-15E-375 - Al Tube, 1 1/2 inch Dia X 375mm Long
Add to quote
Explore
Tubing
LWT-15E-3000 - Al Tube, 1-1/2 inch Dia X 3000mm Long
Add to quote
Explore
Tubing
LWT-15E-1000 - Al Tube, 1-1/2 inch Dia X 1000mm Long
Add to quote
Explore
Tubing
LWT-15E-475 - Al Tube, 1 1/2 inch Dia X 475mm Long
Add to quote
Explore
Tubing
LWT-15E-1250 - Al Tube, 1-1/2 inch Dia X 1250mm Long
Add to quote
Explore