Destaco Logo

ALUMINUM TUBING FOR LIGHTWEIGHT TOOLING

Default Image

LWT-20-3000 - Aluminum Tube, 20mm Diameter X 3mm Wall X 3000mm Length

Visit Product Series:

Lightweight Tooling-Tubing

Unit View

Dimensions / Applications

  • Length (in)118.11

Technical Details

  • Diameter (in)0.79
  • Supplied?No

Product Information

  • BrandDESTACO
  • Product TypeLWT Tubing
  • Spindle Included?No