Destaco Logo

ALUMINUM TUBING FOR LIGHTWEIGHT TOOLING

Default Image

LWT-40-850-B - 40mm Blue Al Tube /3mm Wall; 850mm Long

Visit Product Series:

Lightweight Tooling-Tubing

Unit View

Dimensions / Applications

  • Length (in)33.46

Technical Details

  • Diameter (in)1.57
  • Supplied?No

Product Information

  • BrandDESTACO
  • Product TypeLWT Tubing
  • Spindle Included?No