Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
CAMCO Precision Conveyors for Specialty Automation
DESTACO - Workholding Equipment & Automation Tooling Solutions
Linear Positioning (Function)
Precision Link Conveyors - Precision Indexing Conveyors | DESTACO
Rite Link Conveyors (Group)
Rite Link Conveyors 150RL (Series)
150RLMED_3
150RLMED
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Conveyor Width (in)
3.07
Link Length (in)
6
Maximum Load Per Link (kg)
4
Imperial or Metric Product
Metric
Conveyor Width (mm)
78.1
Conveyor Center Distance (m)
3.9
Link Length (mm)
150
Maximum Overhung Moment Load Per Link (Nm)
1
DistributorGroup
Camco Indexers & Conveyors
Product Series
150RL
Conveyor Finish
Medical
Product Function
Linear Positioning
Back to Top