FEED ESCAPEMENTS

Destaco’s RFE-11 Series of feed escapements features an automatic finger locking mechanism.

RFE-12M

Visit Product Series:
CAD
Product Details Unit View:
Max Moment Load (in-lbs) 50.0
Max Air Pressure (PSI) 100.0
Stroke (in) 1.0
Thrust Force (lbf) 50.0
Weight (lb) 0.85
Imperial or Metric Product Metric Version
Weight (kg) 0.39
Max Air Pressure (bar) 7.0
Thrust Force (N) 222.0
Pressure Range (bar) 40-100 psi
Stroke (mm) 25.4
Max Moment Load (Nm) 6.0
Product Function Linear Positioning
Temp Range Standard -35° to 80°C (-30° to 180°F)
Actuation (Open/Closed) (Sec) 0.6
Download the Service Manual https://www.destaco.com/assets/pdfs/maintenance/RFE_Maintenance.pdf
DistributorGroup Robohand Gripping Solutions
283-HTS_TARIFF_CODE 84799070
PublishedDate 1674243968000
Product Type Double Finger
Product Series RFE
Temp Range Viton -30° to 150°C (-20° to 300°F)
Back to Top