Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Robohand Thrusters & Slides for Linear Positioning
DESTACO - Workholding Equipment & Automation Tooling Solutions
Linear Positioning (Function)
Positioning Slides - Linear Positioning Slides & Thrusters | DESTACO
Base Slides DLB Tan (Series)
DLB-20M-U
DLB-20M-U
Visit Product Series:
CAD
Configure Part & CAD
Download
Service Manual (PDF)
Product Details
Unit View:
Imperial
Metric
Max Air Pressure (PSI)
100.0
Max Moment Load (in-lbs)
600.0
Shaft Diameter (in)
0.787
Force (lb)
130.2
Weight (lb)
12.9
Stroke (in)
24.016
Payload (lb)
59.9
Cylinder Bore (in)
1.5
Thrust Force (lbf)
100.0
Payload (kg)
27.22
Imperial or Metric Product
Metric Version
Weight (kg)
5.9
Force (kg)
579.0
Max Air Pressure (bar)
7.0
Shaft Diameter (mm)
20.0
Cylinder Bore (mm)
38.1
Thrust Force (N)
443.0
Max Moment Load (Nm)
67.8
Stroke (mm)
610.0
DistributorGroup
Camco Indexers & Conveyors
Product Series
DLB-T/A/N/R/U
Download the Service Manual
/assets/documents/pdf/service_manuals/DLB-T_A_N_U_Maintenance-3810.pdf
Special Feature
No Cylinder
Product Function
Linear Positioning
Product Type
Externally Powered
Direct Connect
Yes
PublishedDate
1709328315000
Product Accessories
OTAL-048
Telescoping Airlines
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
VLVF-006
FLOW CONTROL,ELBOW,1/4NPT,1/4" OD TUBE
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OTAL-047
Telescopic Airlines
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
VLVF-005
Regulador caudal
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OTAL-046
Telescoping Airlines
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OTAL-045
TELESCOPING AIRLINES
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
ODLB-001
ADAPTER_KIT,1-1/2" NFPA CYLINDER,DLB-20N
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OTAL-042
TELE. AIRLINE KIT,DLT/DLB,UP TO 24"
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OTAL-041
TELE. AIRLINE KIT,DLT/DLB,UP TO 18"
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-015
CABLE,QK DIS,8MM EXTENSION CORD,1M LONG
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-013
Sensor cable
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OHSP-020
SENSOR,MR,EXTRUDED CYL. SLOT,PNP,QD
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-010
QUICK DISCONNECT 2 METER CABLE LENGTH
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OTAL-039
TELE. AIRLINE KIT,DLT/DLB,UP TO 6"
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
PLFT-025
PLUMB,ADAPTER,G1/8 MALE,1/8 NPT FEMALE
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
DLT-1023
Hard Stop
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OISN-011-C
M8 Inductive Sensor NPN with M8 Connector
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OISP-011-C
Sensor PNP inductivo M8 - Replaces OISP-011
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-016
CABLE,QK DIS,8MM EXTENSION CORD,2M LONG
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OISP-011
SENSOR,INDUCTIV,8MMX1,PNP,QUICKDISC
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OTAL-040
TELE. AIRLINE KIT,DLT/DLB,UP TO 12"
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
SHOK-029
SHOCK,MA-225M,NO BUTTON,ADJ(SHORT SHAFT)
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OISN-011
SENSOR,INDUCTIVE,8MMX1,NPN,QUICK DIS.
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top