
DLT-25M-R - Destaco’S Dlt-10-T Series Of Thrusters Are Lightweight Models With Optional Accessories And Configurations.
Visit Product Series:
Thruster Slides-DLT-TANRUUnit View
Dimensions / Applications
- Length (in)11.5596
- Weight (lb)19.2
- Width (in)7.4295 in
Technical Details
- B - Body Size (in)7.5
- Cylinder Bore (in)1.5
- Max Air Pressure (PSI)100
- Payload (lb)64.9
- Shaft Diameter (in)0.984
Product Information
- AccessoriesOISP-011-C|OISP-011|OISN-011-C|OISN-011|CABL-013|DLT-1023|SHOK-029|VLVF-004|ODLT-003|ODLT-004|OSAK-063|OHSP-005|OHSN-005|OTAL-047|OTAL-041|OTAL-042|OTAL-048|OTAL-045|OTAL-039|OTAL-046|OTAL-040|PLFT-025|CABL-015|CABL-016|VLVF-006|OHSP-020|OSAK-064|CABL-010|VLVF-005
- BrandRobohand
- Direct ConnectYes
- Product TypeBlock Thruster Linear Slide
- Spindle Included?No