
Accessories/Spares Parts for Camco Indexers

Unit View
Dimensions / Applications
Technical Details
- Supplied?No
Product Information
- Accessory TypeCam Follower and Stud
- BrandCamco
- Handle ColorRed
- Product TypeCam Follower and Stud
- Series Used OnP Series
- Spindle Included?No
- Used With Model/SeriesFY-50 (0.50")
Related Products
Mechanical Indexer Accessories & Spares
573611602 - Cam Follower and Stud for FY-75 (0.75 inch)
Mechanical Indexer Accessories & Spares
573612605 - Cam Follower and Stud for FY-150 (1.50 inch)
Mechanical Indexer Accessories & Spares
573612604 - Cam Follower and Stud for FY-100 (1.00 inch)
Mechanical Indexer Accessories & Spares
E407-4139-00 - Cam Follower and Stud for FY-38 (0.375 inch)
Mechanical Indexer Accessories & Spares
30A02650009800-(662P) - Follower Stud for H48 1 1/2 (1.50 inch) (662P)
Mechanical Indexer Accessories & Spares
4054548001 - Cam Follower and Stud for FY-125 (1.25 inch)
Mechanical Indexer Accessories & Spares
4054042001 - Follower Stud for FY-250 (2.50 inch)
Mechanical Indexer Accessories & Spares
4213605001 - Follower Stud for FY-300 (3.00 inch)
Mechanical Indexer Accessories & Spares
26A03288009800 - Follower Stud for H28 7/8 (.875 inch)
Mechanical Indexer Accessories & Spares
34A03329009800 - Follower Stud for H96 3 (3.00 inch)
Mechanical Indexer Accessories & Spares
573611602 - Cam Follower and Stud for FY-75 (0.75 inch)
Mechanical Indexer Accessories & Spares
573612605 - Cam Follower and Stud for FY-150 (1.50 inch)