
Accessories/Spares Parts for Camco Indexers

Unit View
Dimensions / Applications
Technical Details
- Supplied?No
Product Information
- Accessory TypeCam Follower
- BrandCamco
- Handle ColorRed
- Product TypeCam Follower
- Series Used OnP Series
- Spindle Included?No
- Used With Model/SeriesFY-250 (2.50")
Related Products
Mechanical Indexer Accessories & Spares
82B08417060002 - Cam Follower for H96 3 (3.00 inch)
Mechanical Indexer Accessories & Spares
82C10457080003 - Cam Follower for H64 2 (2.00 inch)
Mechanical Indexer Accessories & Spares
82B08417010002 - Cam Follower for H20 5/8 (.625 inch)
Mechanical Indexer Accessories & Spares
82C33150180003 - Cam Follower for H18 - 14.3mm (.56 inch)