
Accessories/Spares Parts for Camco Indexers

Unit View
Dimensions / Applications
Technical Details
- Supplied?No
Product Information
- Accessory TypeCam Follower
- BrandCamco
- Handle ColorRed
- Product TypeCam Follower
- Series Used OnP Series
- Spindle Included?No
- Used With Model/SeriesH28 7/8 (.875")
Related Products
Mechanical Indexer Accessories & Spares
82B08417040002 - Cam Follower for H48 1 1/2 (1.50 inch) (662P)
Mechanical Indexer Accessories & Spares
82B08417070002 - Cam Follower for H32 1 (1.00 inch)
Mechanical Indexer Accessories & Spares
82B08417030002 - Cam Follower for H40 1 1/4 (1.25 inch)
Mechanical Indexer Accessories & Spares
82B08417050002 - Cam Follower for H72 2 1/4 (2.25 inch)
Mechanical Indexer Accessories & Spares
82B08417010002 - Cam Follower for H20 5/8 (.625 inch)
Mechanical Indexer Accessories & Spares
82B08417060002 - Cam Follower for H96 3 (3.00 inch)
Mechanical Indexer Accessories & Spares
82C07311210001R - Cam Follower for H20 5/8 (0.625 inch) (Lift spool)
Mechanical Indexer Accessories & Spares
82C10457060003 - Cam Follower for H48 1-1/2 (1.50 inch)
Mechanical Indexer Accessories & Spares
82C10457070003 - Cam Follower for H56 1-3/4 (1.75 inch)
Mechanical Indexer Accessories & Spares
82C10457090003 - Cam Follower for H96 3 (3.00 inch)
Mechanical Indexer Accessories & Spares
82B08417040002 - Cam Follower for H48 1 1/2 (1.50 inch) (662P)
Mechanical Indexer Accessories & Spares
82B08417070002 - Cam Follower for H32 1 (1.00 inch)