
Accessories/Spares Parts for Camco Indexers

Unit View
Dimensions / Applications
Technical Details
- Supplied?No
Product Information
- Accessory TypeCam Follower
- BrandCamco
- Handle ColorRed
- Product TypeCam Follower
- Series Used OnRGD/RGS
- Spindle Included?No
- Used With Model/SeriesH9 - 7.3mm (.29")
Related Products
Mechanical Indexer Accessories & Spares
82C33150120003 - Cam Follower for H24 3/4 (0.75 inch)
Mechanical Indexer Accessories & Spares
82C33150160003 - Cam Follower for H12 - 9.3mm (.37 inch)
Mechanical Indexer Accessories & Spares
82C33150130003 - Cam Follower for H28 7/8 (0.875 inch)
Mechanical Indexer Accessories & Spares
82C33150170003 - Cam Follower for H14 - 11.3mm (.44 inch)