
NAAMS POWER CLAMP ARMS - 82M-3, 52H-3E & TCC SERIES

Unit View
Dimensions / Applications
Technical Details
- SilencerNo
- Supplied?No
- U-Hook Included?No
Product Information
- BrandDESTACO
- Direct ConnectNo
- Handle ColorRed
- Product TypeNAAMS Clamp Arm
- Sensor ReadyNo
- Spindle Included?No
- Toggle Lock PlusNo
Related Products
NAAMS Power Clamp Arms
B8JG-1123-1 - ARM # 1123 W, SET SCREW *
NAAMS Power Clamp Arms
B8JG-1174-1 - 82G80/Std Arm With Set Screws
NAAMS Power Clamp Arms
B8JG-1311-1 - ARM WITH SET SCREWS
NAAMS Power Clamp Arms
B8JG-1147-1 - ARM 1147 W/SET SCREWS *
NAAMS Power Clamp Arms
B8JG-1516-1 - 82G/M63 20MM ARM w/SCREWS
NAAMS Power Clamp Arms
B8JG-1178-1 - 82G80/Std Arm
NAAMS Power Clamp Arms
B8JG-1137-1 - 8JG-1137-1 Arm W/Fasteners
NAAMS Power Clamp Arms
B8JG-1517-1 - 82G/M63 20MM ARM w/SCREWS
NAAMS Power Clamp Arms
B8JG-1228-1 - 8JG-1228-1 (W/2Pcs M10X16-912)
NAAMS Power Clamp Arms
B8JG-1166-1 - Arm #1166 with fasteners
NAAMS Power Clamp Arms
B8JG-1123-1 - ARM # 1123 W, SET SCREW *
NAAMS Power Clamp Arms
B8JG-1174-1 - 82G80/Std Arm With Set Screws