
NAAMS POWER CLAMP ARMS - 82M-3, 52H-3E & TCC SERIES

Unit View
Dimensions / Applications
Technical Details
- SilencerNo
- Supplied?No
- U-Hook Included?No
Product Information
- BrandDESTACO
- Direct ConnectNo
- Handle ColorRed
- Product TypeNAAMS Clamp Arm
- Sensor ReadyNo
- Spindle Included?No
- Toggle Lock PlusNo
Related Products
NAAMS Power Clamp Arms
B8JG-3332-1 - 8JG-3332-1 Arm w/Fasteners
NAAMS Power Clamp Arms
B8JG-3228-1 - ARM 228 with expanded hole pattern
NAAMS Power Clamp Arms
B8JG-1314-1 - 20MM / 8JG-1014-1 Arm w/Fasteners
NAAMS Power Clamp Arms
B8JG-3236-1 - Clamping arm
NAAMS Power Clamp Arms
B8JG-1176-1 - 8JG-1176-1 Arm W/Fasteners
NAAMS Power Clamp Arms
B8JG-1125-1 - 82G80/ARM WITH SET SCREWS
NAAMS Power Clamp Arms
B8JG-3171-1 - 8JG-3171-1 ARM w/FASTENERS
NAAMS Power Clamp Arms
B8JG-1172-1 - Arm# 172 With Fasteners
NAAMS Power Clamp Arms
B8JG-1539-1 - 82G/M63 20MM ARM w/SCREWS
NAAMS Power Clamp Arms
B8JG-1421-1 - 8JG-1421-1 Arm w/Fasteners
NAAMS Power Clamp Arms
B8JG-3332-1 - 8JG-3332-1 Arm w/Fasteners
NAAMS Power Clamp Arms
B8JG-3228-1 - ARM 228 with expanded hole pattern