
CAM LEVER PARALLEL GRIPPERS FOR PNEUMATIC & HYDRAULIC OPERATIONS – REP-2 SERIES

Visit Product Series:
Parallel Grippers-REP-2Unit View
Dimensions / Applications
- Length (in)5.79
- Weight (lb)5.4
- Width (in)5.79 in
- Product ApplicationGRIPPING
Technical Details
- Cylinder Bore (in)3
- Grip Force (lbf)362
- Maximum Finger Length (in)5.5
- Pressure Range (psi)30-100 psi
- Repeatability (±in)0.0008
- Stroke (in)1.181
- Jaw OperationSynchronous
- Spring AssistOptional
- Supplied?No
- Temp Range Standard-35° to 80°C (-30° to 180°F)
Product Information
- AccessoriesOISN-011|OISP-011|OHSN-006|OHSP-006|CABL-010|CABL-013|OSMK-104
- BrandRobohand
- Product TypeGeneral Industrial 2-Jaw Pneumatic Parallel Gripper
- Spindle Included?No