Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Hydraulic Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
020-012-021DE
020-012-021DE
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Oil Displacement (in³)
1.35
Force (lb)
8100
Thru Hole for Rod/Bolt Diameter (in)
0.5
Stroke (in)
0.5
Operating Pressure (PSI)
3000
Operating Pressure (bar)
200
Force (kg)
3674
Stroke (mm)
13
Product Type
Thru-Hole Hydraulic Ram
Product Series
020
Mounting
Flange
Product Function
Clamping
Port Size
SAE #4
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Back to Top