Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Hydraulic Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
030-1-D-1100-L
030-1-D-1100-L
Visit Product Series:
CAD
Configure Part & CAD
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Force (lb)
1100
Operating Pressure (PSI)
5000
Stroke (in)
0.89
Force (kg)
499
Operating Pressure (bar)
345
Stroke (mm)
22.6
Mounting
Threaded Body
Vertical clamp stroke (in)
0.39
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Swing Direction
LH (Standard)
Vertical clamp stroke (mm)
9.906
Product Series
030
Port Size
SAE #4
Product Function
Clamping
Product Type
Swing/Pull Clamps
Operating Method
Double-Acting
Back to Top