Conveyors
Destaco’s GTS Series of heavy duty, prevision link conveyors are available in over/under and carousel configurations.

12.0HD

Visit Product Series:
CAD
Product Details Unit View:
Link Length (in) 12
Imperial or Metric Product Imperial
Link Length (mm) 304.8
PublishedDate 1694719260000
Product Series Heavy Duty
DistributorGroup Camco Indexers & Conveyors
Conveyor Finish Industrial
Product Function Linear Positioning
Back to Top