Manual Clamping
Steel toggle clamp with 3 times the capacity of our legacy models with a longer handle with greater hand clearance, Toggle Lock Plus capability, and flanged base with U-bar.

2002-U

Visit Product Series:
CAD

Product Details Unit View:
Clamp Arm Length (in) 1.93
Maximum Holding Capacity (lbf) 600.0
Height Under Clamp Arm (in) 0.95
Weight (lb) 0.49
Maxmum Holding Capacity (N) 2700.0
Height Under Clamp Arm (mm) 24.1
Weight (kg) 0.22
Clamp Arm Length (mm) 49.0
Application - Assembly Excellent/High
Service Environment Normal
Application - Checking Fixtures Excellent/High
Handle Color Red
Application - Food Processing Not Recommended
Application - Wood-Working Excellent/High
Spindle Assembly 215208-M
Product Type Standard
Clamp Bar Opening (+10°) (degrees) 75.0
Accomodates Workpiece Variation No
Duty Cycle 2
Flanged Washers 215105
Product Function Clamping
Base Mounting Style Flange
Application - Machining Poor/Low
Product Series 2002/2007
Handle Vertical
Clamp Arm Style U-Bar
Standard Material Steel
Application - Closures Excellent/High
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Handle Opening (+10°) 66.0
Application - Welding Fair/Medium
Toggle Lock Plus No
Product Accessories
215208-M
SPINDLE M6X45 WITH HEX JAM NUT
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
215105
215105 FLANGED WASHER (Plate) On Demand Part
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top