Manual Clamping
Steel toggle clamp with 3 times the capacity of our legacy models with a longer handle with greater hand clearance, straight base, and U-bar.

2002-UB-LS-BLK

Visit Product Series:
CAD

Product Details Unit View:
Weight (lb) 0.49
Maximum Holding Capacity (lbf) 600.0
Height Under Clamp Arm (in) 1.28
Clamp Arm Length (in) 1.93
Maxmum Holding Capacity (N) 2700.0
Clamp Arm Length (mm) 49.0
Height Under Clamp Arm (mm) 32.5
Weight (kg) 0.22
Clamp Arm Style U-Bar
Application - Machining Poor/Low
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Accomodates Workpiece Variation No
Clamp Bar Opening (+10°) (degrees) 75.0
Service Environment Normal
Standard Material Steel (Black)
Application - Food Processing Not Recommended
Product Type Standard
Toggle Lock Plus No
Application - Wood-Working Excellent/High
Handle Vertical
Application - Assembly Excellent/High
Spindle Assembly 215208-M
Application - Closures Excellent/High
Handle Opening (+10°) 66.0
Product Series 2002/2007
PublishedDate 1725393850000
Flanged Washers 215105
Application - Checking Fixtures Excellent/High
Base Mounting Style Flange
Product Function Clamping
Application - Welding Fair/Medium
Back to Top