Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Manual Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
2002-UBR
2002-UBR
Vertical Handle Hold Down Clamp
Longer handle with greater hand clearance
Longer clamp arm
Spindle contacts workpiece vertically
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Weight (lb)
0.55
Height Under Clamp Arm (in)
1.28
Clamp Arm Length (in)
1.93
Maximum Holding Capacity (lbf)
600
Height Under Clamp Arm (mm)
32.5
Maxmum Holding Capacity (N)
2700
Weight (kg)
0.25
Clamp Arm Length (mm)
49
Clamp Bar Opening (+10°) (degrees)
75
Base Mounting Style
Straight
Duty Cycle
2
Toggle Lock Plus
Yes
Clamp Arm Style
U-Bar
Accomodates Workpiece Variation
No
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Application - Assembly
Excellent/High
Standard Material
Steel
Product Type
Standard
Handle
Vertical
Application - Checking Fixtures
Excellent/High
Application - Welding
Fair/Medium
Flanged Washers
215105
Application - Food Processing
Not Recommended
Application - Machining
Poor/Low
PublishedDate
1721411401000
Application - Wood-Working
Excellent/High
Handle Opening (+10°)
66
Spindle Assembly
215208-M
Product Function
Clamping
Service Environment
Normal
Application - Closures
Excellent/High
Product Series
2002/2007
Product Accessories
215208-M
SPINDLE M6X45 WITH HEX JAM NUT
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
202405
SAFETY GRIP FOR 202-R
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
215105
215105 FLANGED WASHER (Plate) On Demand Part
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top