Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Manual Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
2007-S
2007-S
VERTICAL TOGGLE CLAMP. HEAVY DUTY
Longer handle with greater hand clearance
Longer clamp arm
Spindle contacts workpiece vertically
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Height Under Clamp Arm (in)
1.25
Clamp Arm Length (in)
2.85
Maximum Holding Capacity (lbf)
1000
Weight (lb)
1.19
Maxmum Holding Capacity (N)
4450
Weight (kg)
0.54
Clamp Arm Length (mm)
72.4
Height Under Clamp Arm (mm)
31.8
Application - Food Processing
Not Recommended
Clamp Bar Opening (+10°) (degrees)
76
Bolt Retainer
2007115-E
Clamp Arm Style
Solid Bar
Service Environment
Normal
Standard Material
Steel
Product Function
Clamping
Application - Closures
Excellent/High
Handle Opening (+10°)
64
Handle
Vertical
Application - Checking Fixtures
Excellent/High
PublishedDate
1725539334000
Accomodates Workpiece Variation
No
Toggle Lock Plus
No
Base Mounting Style
Flange
Product Type
Standard
Application - Welding
Fair/Medium
Application - Assembly
Excellent/High
Product Series
2002/2007
Application - Wood-Working
Excellent/High
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Application - Machining
Poor/Low
Product Accessories
2007115-E
Bolt Retainer
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top