Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Manual Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
2007-SB
2007-SB
VERTICAL HOLD DOWN ACTION CLAMP STRAIGHT BASE SOLID BAR
Longer handle with greater hand clearance
Longer clamp arm
Spindle contacts workpiece vertically
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Clamp Arm Length (in)
2.85
Height Under Clamp Arm (in)
1.68
Weight (lb)
1.19
Maximum Holding Capacity (lbf)
1000
Weight (kg)
0.54
Height Under Clamp Arm (mm)
42.7
Clamp Arm Length (mm)
72.4
Maxmum Holding Capacity (N)
4450
Product Type
Standard
Clamp Bar Opening (+10°) (degrees)
76
Application - Machining
Poor/Low
Application - Wood-Working
Excellent/High
Product Function
Clamping
Application - Checking Fixtures
Excellent/High
Accomodates Workpiece Variation
No
Handle
Vertical
Application - Assembly
Excellent/High
Bolt Retainer
2007115-E
PublishedDate
1725480079000
Application - Welding
Fair/Medium
Service Environment
Normal
Toggle Lock Plus
No
Product Series
2002/2007
Base Mounting Style
Straight
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Application - Food Processing
Not Recommended
Standard Material
Steel
Clamp Arm Style
Solid Bar
Application - Closures
Excellent/High
Handle Opening (+10°)
64
Product Accessories
2007115-E
Bolt Retainer
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top