Manual Clamping
Steel toggle clamp with 2.5 times the capacity of our legacy models with a longer handle with greater hand clearance, Toggle Lock Plus capability, and straight base with solid bar.

2007-SBR

VERTICAL HOLD DOWN
  • Longer handle with greater hand clearance
  • Longer clamp arm
  • Spindle contacts workpiece vertically
Visit Product Series:
CAD

Product Details Unit View:
Height Under Clamp Arm (in) 1.68
Weight (lb) 1.19
Maximum Holding Capacity (lbf) 1000
Clamp Arm Length (in) 2.85
Height Under Clamp Arm (mm) 42.7
Weight (kg) 0.54
Maxmum Holding Capacity (N) 4450
Clamp Arm Length (mm) 72.4
Handle Vertical
Application - Closures Excellent/High
Bolt Retainer 2007115-E
Base Mounting Style Straight
Duty Cycle 2
Application - Food Processing Not Recommended
Application - Checking Fixtures Excellent/High
Product Series 2002/2007
Handle Opening (+10°) 64
PublishedDate 1725455634000
Application - Machining Poor/Low
Toggle Lock Plus Yes
Product Type Standard
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Clamp Arm Style Solid Bar
Application - Wood-Working Excellent/High
Product Function Clamping
Application - Welding Fair/Medium
Standard Material Steel
Service Environment Normal
Accomodates Workpiece Variation No
Clamp Bar Opening (+10°) (degrees) 76
Application - Assembly Excellent/High
Product Accessories
207405
SAFETY GRIP FOR 207-R
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
2007115-E
Bolt Retainer
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top