Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Manual Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
2007-SR
2007-SR
Vertical Handle Hold Down Clamp
Longer handle with greater hand clearance
Longer clamp arm
Spindle contacts workpiece vertically
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Weight (lb)
1.19
Height Under Clamp Arm (in)
1.25
Maximum Holding Capacity (lbf)
1000.0
Clamp Arm Length (in)
2.85
Maxmum Holding Capacity (N)
4450.0
Height Under Clamp Arm (mm)
31.8
Weight (kg)
0.54
Clamp Arm Length (mm)
72.4
Product Function
Clamping
Handle Opening (+10°)
64.0
Product Type
Standard
Accomodates Workpiece Variation
No
Application - Checking Fixtures
Excellent/High
Application - Assembly
Excellent/High
Application - Wood-Working
Excellent/High
Application - Welding
Fair/Medium
Clamp Bar Opening (+10°) (degrees)
76.0
Clamp Arm Style
Solid Bar
PublishedDate
1725395449000
Duty Cycle
2
Application - Machining
Poor/Low
Toggle Lock Plus
Yes
Bolt Retainer
2007115-E
Application - Closures
Excellent/High
Application - Food Processing
Not Recommended
Standard Material
Steel
Service Environment
Normal
Product Series
2002/2007
Base Mounting Style
Flange
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Handle
Vertical
Product Accessories
207405
SAFETY GRIP FOR 207-R
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
2007115-E
Bolt Retainer
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top