Manual Clamping
Steel toggle clamp with 2.5 times the capacity of our legacy models with a longer handle with greater hand clearance, straight base, and U-bar.

2007-UB

Visit Product Series:
CAD

Product Details Unit View:
Maximum Holding Capacity (lbf) 1000
Height Under Clamp Arm (in) 1.68
Clamp Arm Length (in) 2.88
Weight (lb) 1.19
Height Under Clamp Arm (mm) 42.7
Clamp Arm Length (mm) 73.2
Weight (kg) 0.54
Maxmum Holding Capacity (N) 4450
Application - Machining Poor/Low
Product Series 2002/2007
Product Function Clamping
Service Environment Normal
Clamp Bar Opening (+10°) (degrees) 76
Product Type Standard
Accomodates Workpiece Variation No
Flanged Washers 507107
Handle Vertical
Spindle Assembly 2007208-M
Application - Food Processing Not Recommended
Application - Assembly Excellent/High
Base Mounting Style Straight
Clamp Arm Style U-Bar
Standard Material Steel
Application - Closures Excellent/High
Handle Opening (+10°) 64
Application - Checking Fixtures Excellent/High
Application - Wood-Working Excellent/High
Application - Welding Fair/Medium
Duty Cycle 2
Toggle Lock Plus No
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Product Accessories
507107
FLANGED WASHER (Plate) On Demand Part
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
2007208-M
SPINDLE FOR 2007-U (sold in packs of 10)
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top