Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Manual Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
2007-UBR
2007-UBR
Vertical Handle Hold Down Clamp
Longer handle with greater hand clearance
Longer clamp arm
Spindle contacts workpiece vertically
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Weight (lb)
1.19
Maximum Holding Capacity (lbf)
1000
Height Under Clamp Arm (in)
1.68
Clamp Arm Length (in)
2.88
Maxmum Holding Capacity (N)
4450
Height Under Clamp Arm (mm)
42.7
Clamp Arm Length (mm)
73.2
Weight (kg)
0.54
Application - Assembly
Excellent/High
Handle Opening (+10°)
64
Application - Machining
Poor/Low
Service Environment
Normal
Clamp Bar Opening (+10°) (degrees)
76
Application - Food Processing
Not Recommended
PublishedDate
1725539290000
Flanged Washers
507107
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Standard Material
Steel
Application - Checking Fixtures
Excellent/High
Application - Wood-Working
Excellent/High
Handle
Vertical
Application - Welding
Fair/Medium
Product Type
Standard
Accomodates Workpiece Variation
No
Application - Closures
Excellent/High
Spindle Assembly
2007208-M
Base Mounting Style
Straight
Product Function
Clamping
Clamp Arm Style
U-Bar
Toggle Lock Plus
Yes
Product Series
2002/2007
Product Accessories
207405
SAFETY GRIP FOR 207-R
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
507107
FLANGED WASHER (Plate) On Demand Part
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
2007208-M
SPINDLE FOR 2007-U (sold in packs of 10)
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top