Manual Clamping
Steel toggle clamp with 2.5 times the capacity of our legacy models with a longer handle with greater hand clearance, flanged base, and U-bar.

2007-UF

Visit Product Series:
CAD

Product Details Unit View:
Weight (lb) 1.57
Maximum Holding Capacity (lbf) 1000.0
Height Under Clamp Arm (in) 1.25
Clamp Arm Length (in) 2.88
Clamp Arm Length (mm) 73.2
Height Under Clamp Arm (mm) 31.8
Maxmum Holding Capacity (N) 4450.0
Weight (kg) 0.71
Base Mounting Style Front Mount Base
Application - Assembly Excellent/High
Clamp Arm Style U-Bar
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Application - Closures Excellent/High
Application - Welding Fair/Medium
Standard Material Steel
Clamp Bar Opening (+10°) (degrees) 76.0
Service Environment Normal
Product Function Clamping
Handle Opening (+10°) 64.0
Application - Wood-Working Excellent/High
Toggle Lock Plus No
Product Type Standard
Spindle Assembly 2007208-M
Application - Machining Poor/Low
PublishedDate 1670534766000
Handle Color Red
Handle Vertical
Application - Food Processing Not Recommended
Flanged Washers 507107
Accomodates Workpiece Variation No
Application - Checking Fixtures Excellent/High
Duty Cycle 2
Product Series 2002/2007
Product Accessories
507107
FLANGED WASHER (Plate) On Demand Part
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
2007208-M
SPINDLE FOR 2007-U (sold in packs of 10)
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top