Manual Clamping
Small, steel toggle clamp with red handle with neoprene spindle, flanged base, with U-handle.

201-U

Vertical Handle Hold Down Clamp
  • Smallest Vertical Handle Clamp series
  • Supplied with neoprene spindle
  • Ergonomic handle grip included
Visit Product Series:
CAD

Product Details Unit View:
Height Under Clamp Arm (in) 0.63
Weight (lb) 1.54
Maximum Holding Capacity (lbf) 100.0
Clamp Arm Length (in) 1.03
Weight (kg) 0.7
Height Under Clamp Arm (mm) 16.0
Clamp Arm Length (mm) 26.2
Maxmum Holding Capacity (N) 440.0
Clamp Arm Style U-Bar
Product Type Standard
Toggle Lock Plus No
Clamp Bar Opening (+10°) (degrees) 100.0
Application - Assembly Excellent/High
Service Environment Normal
Standard Material Steel
Flanged Washers 102111
Handle Opening (+10°) 55.0
Spindle Assembly 305208-M
Application - Food Processing Fair/Medium
Application - Welding Poor/Low
PublishedDate 1725461899000
Base Mounting Style Flange
Application - Machining Not Recommended
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Product Series 201
Application - Checking Fixtures Excellent/High
Product Function Clamping
Accomodates Workpiece Variation No
Application - Wood-Working Excellent/High
Application - Closures Excellent/High
Handle Vertical
Product Accessories
305208-M
SPINDLE M5X25 WITH HEX JAM NUT
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top