Manual Clamping
Small, steel toggle clamp with red handle with neoprene spindle and straight base.

201-UB

Vertical Handle Hold Down Clamp
  • Smallest Vertical Handle Clamp series
  • Supplied with neoprene spindle
  • Ergonomic handle grip included
Visit Product Series:
CAD

Product Details Unit View:
Height Under Clamp Arm (in) 0.88
Weight (lb) 1.54
Clamp Arm Length (in) 1.03
Maximum Holding Capacity (lbf) 100.0
Maxmum Holding Capacity (N) 440.0
Height Under Clamp Arm (mm) 22.4
Weight (kg) 0.7
Clamp Arm Length (mm) 25.9
Standard Material Steel
Application - Checking Fixtures Excellent/High
Product Series 201
Flanged Washers 102111
Product Function Clamping
Toggle Lock Plus No
Application - Machining Not Recommended
Accomodates Workpiece Variation No
Handle Vertical
Application - Assembly Excellent/High
Clamp Arm Style U-Bar
Application - Welding Poor/Low
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Application - Food Processing Fair/Medium
Spindle Assembly 305208-M
Product Type Standard
Handle Opening (+10°) 55.0
Base Mounting Style Straight
Clamp Bar Opening (+10°) (degrees) 100.0
PublishedDate 1725469340000
Application - Wood-Working Excellent/High
Service Environment Normal
Application - Closures Excellent/High
Product Accessories
305208-M
SPINDLE M5X25 WITH HEX JAM NUT
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top