Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Manual Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
201-USS
201-USS
Vertical Handle Hold Down Clamp
Smallest Vertical Handle Clamp series
Stainless steel
U-bar clamping arm supplied with stainless steel hex head spindle
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Maximum Holding Capacity (lbf)
125.0
Height Under Clamp Arm (in)
0.62
Weight (lb)
1.54
Clamp Arm Length (in)
1.02
Clamp Arm Length (mm)
25.9
Weight (kg)
0.7
Height Under Clamp Arm (mm)
15.7
Maxmum Holding Capacity (N)
560.0
Base Mounting Style
Flange
Clamp Arm Style
U-Bar
Application - Food Processing
Fair/Medium
Application - Machining
Not Recommended
Spindle Assembly
201943
Application - Welding
Poor/Low
Toggle Lock Plus
No
Clamp Bar Opening (+10°) (degrees)
100.0
Service Environment
Normal
Accomodates Workpiece Variation
No
Product Series
201
PublishedDate
1725393495000
Product Function
Clamping
Standard Material
Stainless Steel
Flanged Washers
102911
Handle Opening (+10°)
55.0
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Product Type
Vertical Hold-Down Clamps
Product Type
Standard
Application - Closures
Excellent/High
Handle
Vertical
Application - Checking Fixtures
Excellent/High
Application - Assembly
Excellent/High
Application - Wood-Working
Excellent/High
Product Accessories
201943-M
Spindle, stainless steel
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top