Manual Clamping
Steel toggle clamp with 2 times the capacity of our legacy models with a longer handle with greater hand clearance, Toggle Lock Plus capability, and straight base with solid bar.

2010-SBR

Visit Product Series:
CAD

Product Details Unit View:
Weight (lb) 2.56
Clamp Arm Length (in) 3.51
Maximum Holding Capacity (lbf) 1400
Height Under Clamp Arm (in) 2.2
Clamp Arm Length (mm) 89.2
Maxmum Holding Capacity (N) 6230
Weight (kg) 1.16
Height Under Clamp Arm (mm) 55.9
Handle Opening (+10°) 66
Standard Material Steel
Duty Cycle 2
Toggle Lock Plus Yes
Application - Closures Excellent/High
Handle Vertical
Product Type Standard
Bolt Retainer 201015-E
Application - Food Processing Not Recommended
Application - Wood-Working Excellent/High
Accomodates Workpiece Variation No
Service Environment Normal
Product Function Clamping
Application - Machining Poor/Low
Application - Welding Fair/Medium
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Application - Assembly Excellent/High
Application - Checking Fixtures Excellent/High
Clamp Arm Style Solid Bar
Base Mounting Style Straight
Clamp Bar Opening (+10°) (degrees) 78
Product Series 2010
Product Accessories
2010115-E
BOLT RETAINER
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top