Manual Clamping
Steel toggle clamp with 2 times the capacity of our legacy models with a longer handle with greater hand clearance, straight base, and U-bar.

2010-UB

Visit Product Series:
CAD

Product Details Unit View:
Height Under Clamp Arm (in) 2.2
Clamp Arm Length (in) 3.55
Maximum Holding Capacity (lbf) 1400
Weight (lb) 2.56
Maxmum Holding Capacity (N) 6230
Weight (kg) 1.16
Height Under Clamp Arm (mm) 55.9
Clamp Arm Length (mm) 90.2
Accomodates Workpiece Variation No
Application - Food Processing Not Recommended
Application - Wood-Working Excellent/High
Application - Checking Fixtures Excellent/High
Product Type Standard
Spindle Assembly 240208-M
Service Environment Normal
Flanged Washers 235106
Application - Closures Excellent/High
Product Series 2010
Base Mounting Style Straight
Clamp Arm Style U-Bar
Application - Machining Poor/Low
Clamp Bar Opening (+10°) (degrees) 78
Handle Vertical
Handle Opening (+10°) 66
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Application - Assembly Excellent/High
Toggle Lock Plus No
Product Function Clamping
Standard Material Steel
Duty Cycle 2
Application - Welding Fair/Medium
Product Accessories
235906
SS FLANGED WASHER
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
240208-M
SPINDLE M10X60 WITH HEX JAM NUT
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
235106
M10 FLANGED WASHER FOR "U" BAR CLAMPS (sold in packs of 10)
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top