Manual Clamping
Steel toggle clamp with 2 times the capacity of our legacy models with a longer handle with greater hand clearance, Toggle Lock Plus capability, and flanged base with U-bar.

2010-UR

Visit Product Series:
CAD

Product Details Unit View:
Height Under Clamp Arm (in) 1.7
Clamp Arm Length (in) 3.55
Weight (lb) 2.56
Maximum Holding Capacity (lbf) 1400
Clamp Arm Length (mm) 90.2
Maxmum Holding Capacity (N) 6230
Weight (kg) 1.16
Height Under Clamp Arm (mm) 43.2
Application - Food Processing Not Recommended
Application - Closures Excellent/High
Flanged Washers 235106
Base Mounting Style Flange
Application - Assembly Excellent/High
Product Function Clamping
Clamp Arm Style U-Bar
Service Environment Normal
Product Type Standard
Handle Opening (+10°) 66
Accomodates Workpiece Variation No
Application - Welding Fair/Medium
Product Series 2010
Spindle Assembly 240208-M
Duty Cycle 2
Application - Checking Fixtures Excellent/High
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Toggle Lock Plus Yes
Standard Material Steel
Application - Wood-Working Excellent/High
Handle Vertical
Application - Machining Poor/Low
Clamp Bar Opening (+10°) (degrees) 78
Product Accessories
235906
SS FLANGED WASHER
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
240208-M
SPINDLE M10X60 WITH HEX JAM NUT
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
235106
M10 FLANGED WASHER FOR "U" BAR CLAMPS (sold in packs of 10)
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top