Destaco Logo

2010115-E - Bolt Retainer used with clamps featuring U-bar and open bar clamping arms

Visit Product Series:

Clamp Accessories

Unit View

Dimensions / Applications

  • Length (in)1.58
  • Weight (lb)0.1323
  • Product ApplicationCLAMPING

Technical Details

  • Supplied?No

Product Information

  • Accessory TypeBolt Retainer
  • BrandDESTACO
  • Product TypeBolt Retainer
  • Series Used On2010
  • Spindle Included?No
  • Used With Model/Series2010-S|2010-SB|2010-SR|2010-SBR