Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Manual Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
201208-M
201208-M
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Length (in)
1.26
Cap Width (in)
0.31
Length (mm)
32.0
Cap Width (mm)
8.0
Thread (mm)
M4 x 0.7
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Product Function
Clamping
Product Type
Clamp Accessories
Product Series
Clamp acessories
PublishedDate
1691698764000
Accessory Type
Flat-Tip Bonded Neoprene Spindle
Back to Top