Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Manual Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
2017-UR
2017-UR
Horizontal Hold Down Clamp
Flanged or straight base versions
With Toggle-Lock Plus feature
Adjustable pre-load
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Weight (lb)
0.97
Clamp Arm Length (in)
2.53
Maximum Holding Capacity (lbf)
560.0
Height Under Clamp Arm (in)
0.98
Clamp Arm Length (mm)
64.3
Weight (kg)
0.44
Maxmum Holding Capacity (N)
2500.0
Height Under Clamp Arm (mm)
24.9
Standard Material
Steel
Flanged Washers
215105
Spindle Assembly
215208-M
Application - Machining
Poor/Low
Application - Closures
Excellent/High
Handle Opening (+10°)
69.0
Base Mounting Style
Flange
Accomodates Workpiece Variation
No
Product Function
Clamping
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Clamp Arm Style
U-Bar
Clamp Bar Opening (+10°) (degrees)
73.0
Application - Food Processing
Not Recommended
PublishedDate
1725542945000
Application - Assembly
Excellent/High
Application - Wood-Working
Excellent/High
Application - Welding
Fair/Medium
Toggle Lock Plus
Yes
Application - Checking Fixtures
Excellent/High
Product Series
2017
Handle
Horizonal
Service Environment
Normal
Product Type
Standard
Product Accessories
215208-M
SPINDLE M6X45 WITH HEX JAM NUT
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
L-217-1-02
LENGTH ADAPTOR
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
L-217-1-03
LENGTH ADAPTOR
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
L-217-3-01
LENGTH ADAPTOR
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
215105
215105 FLANGED WASHER (Plate) On Demand Part
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
L-217-2-02
LENGTH ADAPTOR
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
L-217-4-01
Listón de prolongación
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
L-217-1-01
LENGTH ADAPTOR
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
L-217-2-01
LENGTH ADAPTOR
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top