Manual Clamping
Destaco’s GTS Series of height adapter are used with length adapters and clamping arm adapters for flexible adjustments.

201943-M

Visit Product Series:
CAD
Product Details Unit View:
Length (in) 1.37
Cap Width (in) 0.31
Thread (mm) M5 x 0.8
Length (mm) 34.4
Cap Width (mm) 8
Product Series Clamp acessories
Product Type Clamp Accessories
Accessory Type Hex-Head Stainless Steel Spindle
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Product Function Clamping
Used With Model/Series 201-USS|213-USS|305-USS
Back to Top