Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Manual Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
202-SS
202-SS
Vertical Handle Hold Down Clamp
Stainless steel
Solid bar clamping arm supplied with stainless steel hex head spindle
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Maximum Holding Capacity (lbf)
250
Height Under Clamp Arm (in)
0.93
Weight (lb)
0.33
Clamp Arm Length (in)
1.31
Height Under Clamp Arm (mm)
23.6
Weight (kg)
0.15
Clamp Arm Length (mm)
33.3
Maxmum Holding Capacity (N)
1110
Handle
Vertical
Base Mounting Style
Flange
Application - Welding
Poor/Low
Handle Opening (+10°)
65
Standard Material
Stainless Steel
Product Type
Vertical Hold-Down Clamps
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Accomodates Workpiece Variation
No
Application - Checking Fixtures
Excellent/High
Service Environment
Normal
Application - Closures
Excellent/High
Toggle Lock Plus
No
Application - Wood-Working
Excellent/High
Product Series
202
Product Function
Clamping
Clamp Arm Style
Solid Bar
Product Type
Standard
PublishedDate
1725394472000
Application - Machining
Not Recommended
Clamp Bar Opening (+10°) (degrees)
105
Application - Food Processing
Fair/Medium
Application - Assembly
Excellent/High
Product Accessories
205943-M
Spindle, stainless steel
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
202305
SAFETY GRIP FOR MODEL 202
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top