Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Manual Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
202-U
202-U
Vertical Handle Hold Down Clamp
Supplied with neoprene spindle.
Ergonomic handle grip included
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Weight (lb)
0.35
Maximum Holding Capacity (lbf)
200.0
Clamp Arm Length (in)
1.73
Height Under Clamp Arm (in)
0.92
Maxmum Holding Capacity (N)
890.0
Height Under Clamp Arm (mm)
23.4
Clamp Arm Length (mm)
43.9
Weight (kg)
0.16
Application - Assembly
Excellent/High
PublishedDate
1725462665000
Product Function
Clamping
Application - Food Processing
Fair/Medium
Standard Material
Steel
Service Environment
Normal
Handle Opening (+10°)
65.0
Clamp Arm Style
U-Bar
Clamp Bar Opening (+10°) (degrees)
105.0
Spindle Assembly
202208-M
Product Series
202
Base Mounting Style
Flange
Flanged Washers
215105
Application - Machining
Not Recommended
Handle
Vertical
Application - Closures
Excellent/High
Product Type
Standard
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Accomodates Workpiece Variation
No
Toggle Lock Plus
No
Handle Color
Red
Application - Welding
Poor/Low
Application - Checking Fixtures
Excellent/High
Application - Wood-Working
Excellent/High
Product Accessories
202208-M
SPINDLE M6X35 WITH HEX JAM NUT
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
202305
SAFETY GRIP FOR MODEL 202
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
215105
215105 FLANGED WASHER (Plate) On Demand Part
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top