Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Manual Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
202-UL
202-UL
Vertical Handle Hold Down Clamp
Supplied with neoprene spindle.
Ergonomic handle grip included
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Weight (lb)
0.35
Height Under Clamp Arm (in)
0.92
Clamp Arm Length (in)
2.29
Maximum Holding Capacity (lbf)
200
Maxmum Holding Capacity (N)
890
Weight (kg)
0.16
Clamp Arm Length (mm)
58.2
Height Under Clamp Arm (mm)
23.4
Clamp Bar Opening (+10°) (degrees)
105
Standard Material
Steel
Application - Machining
Not Recommended
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Base Mounting Style
Flange
Toggle Lock Plus
No
PublishedDate
1725388659000
Application - Welding
Poor/Low
Application - Wood-Working
Excellent/High
Application - Checking Fixtures
Excellent/High
Handle
Vertical
Product Type
Standard
Product Series
202
Application - Food Processing
Fair/Medium
Clamp Arm Style
Long U-Bar
Service Environment
Normal
Flanged Washers
215105
Application - Assembly
Excellent/High
Product Function
Clamping
Spindle Assembly
202208-M
Handle Opening (+10°)
65
Accomodates Workpiece Variation
No
Application - Closures
Excellent/High
Product Accessories
202208-M
SPINDLE M6X35 WITH HEX JAM NUT
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
202305
SAFETY GRIP FOR MODEL 202
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
215105
215105 FLANGED WASHER (Plate) On Demand Part
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top