Destaco Logo

202208-M - Flat-Tip Bonded Neoprene Spindle - M6 Metric

Visit Product Series:

Clamp Accessories

Unit View

Dimensions / Applications

  • Length (in)1.73
  • Weight (lb)0.0309
  • Product ApplicationCLAMPING

Technical Details

  • Cap Width (in)0.63
  • Thread (in)1.73
  • Supplied?No

Product Information

  • Accessory TypeFlat-Tip Bonded Neoprene Spindle
  • BrandDESTACO
  • Product TypeFlat-Tip Bonded Neoprene Spindle
  • Series Used On202|217|215
  • Spindle Included?No
  • Used With Model/Series202-U|202-UL|202|202-UB|202-B|202-TU|202-T|217-U|217-UB|215-U|215-UB|802-U|802-UE|802-UEH|802-UH