Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Manual Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
205-U
205-U
Horizontal Hold Down Clamp
Supplied with neoprene spindle assembly.
U-bar clamp arm
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Height Under Clamp Arm (in)
0.32
Clamp Arm Length (in)
0.74
Weight (lb)
0.07
Maximum Holding Capacity (lbf)
60.0
Clamp Arm Length (mm)
18.8
Weight (kg)
0.03
Height Under Clamp Arm (mm)
8.1
Maxmum Holding Capacity (N)
270.0
Standard Material
Steel
Product Type
Standard
Application - Machining
Poor/Low
Product Function
Clamping
Application - Wood-Working
Excellent/High
Service Environment
Normal
Handle Opening (+10°)
80.0
Spindle Assembly
205208-M
Application - Closures
Excellent/High
Base Mounting Style
Flange
Accomodates Workpiece Variation
No
Toggle Lock Plus
No
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Application - Food Processing
Fair/Medium
PublishedDate
1725458381000
Application - Checking Fixtures
Excellent/High
Application - Welding
Poor/Low
Clamp Bar Opening (+10°) (degrees)
90.0
Application - Assembly
Excellent/High
Flanged Washers
105106
Product Series
205
Handle
Horizonal
Clamp Arm Style
U-Bar
Product Accessories
205208-M
SPINDLE M4X20 WITH HEX JAM NUT
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top