Manual Clamping
Destaco’s M-2 Series of flat-tip, bonded neoprene spindles are designed to increase the functionality and efficiency of your manual clamps.

205208-M

Visit Product Series:
CAD

Product Details Unit View:
Length (in) 0.87
Cap Width (in) 0.31
Length (mm) 22.0
Cap Width (mm) 8.0
Thread (mm) M4 x 0.7
Product Series Clamp acessories
Accessory Type Flat-Tip Bonded Neoprene Spindle
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Used With Model/Series 205-U|205-UB|205-UL|205-UR|205-S|205-SB|205-SL|205-SR|6001-M|601-M
Product Type Clamp Accessories
Product Function Clamping
PublishedDate 1691698652000
Back to Top