Manual Clamping
Destaco’s GTS Series of height adapter are used with length adapters and clamping arm adapters for flexible adjustments.

205943

Visit Product Series:
CAD
Product Details Unit View:
Thread (in) 8-32
Length (in) 0.86
Cap Width (in) 0.25
Cap Width (mm) 6.4
Length (mm) 21.8
Accessory Type Hex-Head Stainless Steel Spindle
Product Function Clamping
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Product Type Clamp Accessories
Used With Model/Series 6001-SS|601-SS
Product Series Clamp acessories
Back to Top