Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Manual Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
207-L
207-L
Vertical Handle Hold Down Clamp
Ergonomic handle grip included
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Maximum Holding Capacity (lbf)
500.0
Height Under Clamp Arm (in)
1.26
Weight (lb)
0.75
Clamp Arm Length (in)
5.06
Weight (kg)
0.34
Maxmum Holding Capacity (N)
2220.0
Clamp Arm Length (mm)
88.4
Height Under Clamp Arm (mm)
32.0
Application - Wood-Working
Excellent/High
Clamp Arm Style
Long Solid Bar
Standard Material
Steel
Base Mounting Style
Flange
PublishedDate
1725480576000
Product Function
Clamping
Clamp Bar Opening (+10°) (degrees)
99.0
Application - Food Processing
Fair/Medium
Application - Checking Fixtures
Excellent/High
Product Series
207
Application - Machining
Poor/Low
Application - Assembly
Excellent/High
Application - Welding
Poor/Low
Service Environment
Normal
Accomodates Workpiece Variation
No
Bolt Retainer
207105
Toggle Lock Plus
No
Application - Closures
Excellent/High
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Handle
Vertical
Handle Opening (+10°)
57.0
Product Type
Standard
Product Accessories
207105-M
German bolt retainer - Use 207105
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
207426-Q
TRANSVERSE ARM
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
207105
M8 BOLT RETAINER FOR "S" BAR CLAMPS
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
207305
SAFETY GRIP FOR MODEL 207
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top