Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Manual Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
207-LB
207-LB
Vertical Handle Hold Down Clamp
Supplied with neoprene spindle.
Ergonomic handle grip included
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Height Under Clamp Arm (in)
1.56
Maximum Holding Capacity (lbf)
500
Weight (lb)
0.75
Clamp Arm Length (in)
3.48
Height Under Clamp Arm (mm)
39.6
Weight (kg)
0.34
Maxmum Holding Capacity (N)
2220
Clamp Arm Length (mm)
88.4
Toggle Lock Plus
No
Application - Wood-Working
Excellent/High
Product Type
Standard
Clamp Bar Opening (+10°) (degrees)
99
Clamp Arm Style
Long Solid Bar
Application - Closures
Excellent/High
Application - Welding
Poor/Low
Handle Opening (+10°)
57
Standard Material
Steel
Base Mounting Style
Straight
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Product Series
207
Product Function
Clamping
Service Environment
Normal
Application - Food Processing
Fair/Medium
PublishedDate
1725481400000
Accomodates Workpiece Variation
No
Bolt Retainer
207105
Application - Machining
Poor/Low
Application - Assembly
Excellent/High
Handle
Vertical
Application - Checking Fixtures
Excellent/High
Product Accessories
207105-M
German bolt retainer - Use 207105
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
207426-Q
TRANSVERSE ARM
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
207105
M8 BOLT RETAINER FOR "S" BAR CLAMPS
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
207305
SAFETY GRIP FOR MODEL 207
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top