Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Manual Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
207-LBR
207-LBR
Vertical Handle Hold Down Clamp
Supplied with neoprene spindle
With Toggle Lock Plus
Ergonomic handle grip included
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Weight (lb)
0.99
Maximum Holding Capacity (lbf)
500
Clamp Arm Length (in)
3.5
Height Under Clamp Arm (in)
1.55
Height Under Clamp Arm (mm)
39.4
Clamp Arm Length (mm)
88.9
Maxmum Holding Capacity (N)
2220
Weight (kg)
0.45
Standard Material
Steel
Application - Closures
Excellent/High
Product Function
Clamping
Handle
Vertical
Product Series
207
Application - Machining
Poor/Low
Application - Welding
Poor/Low
Application - Wood-Working
Excellent/High
Bolt Retainer
207105
Application - Checking Fixtures
Excellent/High
Accomodates Workpiece Variation
No
Service Environment
Normal
Toggle Lock Plus
Yes
PublishedDate
1725453907000
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Handle Opening (+10°)
57
Product Type
Standard
Clamp Arm Style
Long Solid Bar
Clamp Bar Opening (+10°) (degrees)
99
Application - Assembly
Excellent/High
Application - Food Processing
Fair/Medium
Base Mounting Style
Straight
Product Accessories
207105-M
German bolt retainer - Use 207105
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
207426-Q
TRANSVERSE ARM
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
207105
M8 BOLT RETAINER FOR "S" BAR CLAMPS
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
207305
SAFETY GRIP FOR MODEL 207
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top