Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Manual Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
207-SF
207-SF
Vertical Handle Hold Down Clamp
Supplied with neoprene spindle.
Ergonomic handle grip included
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Clamp Arm Length (in)
3.2
Weight (lb)
0.84
Height Under Clamp Arm (in)
2.69
Maximum Holding Capacity (lbf)
500
Clamp Arm Length (mm)
81.3
Weight (kg)
0.38
Height Under Clamp Arm (mm)
68.3
Maxmum Holding Capacity (N)
2220
Standard Material
Steel
PublishedDate
1725392952000
Application - Assembly
Excellent/High
Clamp Arm Style
Solid Bar
Application - Checking Fixtures
Excellent/High
Application - Machining
Poor/Low
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Handle Opening (+10°)
57
Application - Food Processing
Fair/Medium
Toggle Lock Plus
No
Product Type
Standard
Product Function
Clamping
Handle
Vertical
Bolt Retainer
207105
Accomodates Workpiece Variation
No
Base Mounting Style
Dual
Service Environment
Normal
Application - Wood-Working
Excellent/High
Product Series
207
Application - Closures
Excellent/High
Clamp Bar Opening (+10°) (degrees)
90
Application - Welding
Poor/Low
Product Accessories
207105-M
German bolt retainer - Use 207105
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
207426-Q
TRANSVERSE ARM
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
207105
M8 BOLT RETAINER FOR "S" BAR CLAMPS
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
207305
SAFETY GRIP FOR MODEL 207
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top